Household/Building Technology Power Solutions - Flipbook - Page 2
Company Profile
TRACO Electronic AG is a Swiss company with headquarters based in Baar, Switzerland. As a leading power supply specialist
with more than 40 years experience we are dedicated to the design and manufacturing of high-quality DC/DC and AC/DC power conversion products. TRACO markets its products worldwide under the registered trademark TRACO POWER.
Our mission is to provide our customers with optimal power supply solutions in terms of performance, quality and cost
for their individual application.
AC/DC Power Supplies for Household, Smart Buildings & Office Applications
AC/DC power supplies for household, smart buildings and office applications comply with stringent regulatory requirements including the internationally recognized EN 60335-1 standard for electrical applicances for households. As
an integral part of today's and tomorrow's building infrastructure, our AC/DC power supplies are designed for lowest
standby power consumption, lowest low-load power losses and highest peal power conversion efficiency, resulting in
lowest total cost of ownership.
Traco Power has over two decades of experience in developing optimized AC/DC power supplies for household, smart
buildings and office applications. Our product range includes AC/DC power supplies from 3–240 watt.
Key Features
¡ Ultra-low standby / low-load power consumption compliant with ErP directive
¡ Universal or extended input voltage range
¡ Power conversion efficiency up to 94%
¡ Compact designs with highest power density
¡ Protection class II prepared
¡ Outlet box and flush box mountable solutions for smart home and IoT applications available
¡ DIN-Rail mountable solutions for building automation requirements (depth 55 mm max) available
Household & Building Automation Products Meet the Following Standards
¡ Electrical applicances for households EN 60335-1
¡ IT equipment IEC/EN/UL 62368-1
¡ ErP complaint with ultra-low standby / no load power consumption
¡ UL 1310 class II / NEC class 2 compliance
¡ EN 55032 conducted & radiated emissions level B
Customized Solutions
Do you have trouble finding a standard AC/DC power supply that meets your specific application requirements without
unnecessary and expensive additional features? With over 30 years of experience in designing standard and custom
AC/DC power supplies and DC/DC converters, our design teams at TRACO POWER SOLUTIONS are dedicated to developing the product you truly need at the price you truly want.
Visit https://www.tracopower.com/development-customization-center for more information.
Note: All dimension drawings in mm (inch)